Cam-action indexing plungers with stop steel 03099-20-20708201
- Can be used for all types of locking and fixating
- The lock is released by turning the grip 180°
- 180° stop prevents the indexing pin extending
- Indexing notch for holding the position
- Indexing pin hardened
Unità di vendita
€21.88
Aggiunto al carrello
Denominazione
Perno d’arresto con leva
Versione 1
con battuta
Versione 2
a destra
Forma
D
Tipo di forma
impugnatura verniciata a polvere con dado
Materiale
Corpo base
acciaio
D1=Filettatura
M20x1,5
D=Diametro perno di bloccaggio
8
L1=Lunghezza maniglia
50
B
18
B1
6
Codice UNSPSC
31162800
Controdado
con controdado
D2
20
F x 30°
2,3
Forza elastica
fine
F2 ca. N
60
Forza elastica
inizio
F1 ca. N
20
H
12
L
70
L3
30
SW1
20
SW2
30
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descrizione
Material
Steel grade 5.8.
Version
Black oxidised.
Pin hardened and ground.
Pin hardened and ground.
Note
Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
Drawing reference
1) Stop, left
2) Stop, right
2) Stop, right
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.