Perno d’arresto con leva with stop acciaio brunito 03099-22-206051288
- Turning the grip through 180° retracts the indexing pin.
- 180° stop with rotation in one direction.
- Optionally available with coloured plastic grip caps
Unità di vendita
€15.90
Aggiunto al carrello
Denominazione
Perno d’arresto con leva
Versione 1
con battuta
Versione 2
a destra
Forma
C
Tipo di forma
con corpo filettato, con cappuccio
Materiale
Corpo base
acciaio
Superficie
corpo base
brunito
Materiale
Componente
polipropilene
Colore
Componente
grigio luce RAL 7035
D=Diametro perno di bloccaggio
5
L1=Lunghezza maniglia
31,1
B
12,9
B1
5,7
Codice UNSPSC
31162800
Controdado
senza controdado
D1
M12
D2
12
F x 30°
1,3
Forza elastica
fine
F2 ca. N
15
Forza elastica
inizio
F1 ca. N
5
H
8
L
48,4
L3
19
SW1
12
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descrizione
Product description
Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
Material
Grip 1.0503.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Version
Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
- black grey RAL 7021
- pure orange RAL 2004
- colza yellow RAL 1021
- traffic red RAL 3020
- signal green RAL 6032
- traffic blue RAL 5017
- light grey RAL 7035
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
- black grey RAL 7021
- pure orange RAL 2004
- colza yellow RAL 1021
- traffic red RAL 3020
- signal green RAL 6032
- traffic blue RAL 5017
- light grey RAL 7035
Advantages
Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
180° stop with rotation in one direction.
Optionally available with coloured plastic grip caps.
180° stop with rotation in one direction.
On request
Special versions.
Drawing reference
1) Stop, left
2) Stop, right
2) Stop, right
Accessory
Mounting bracket 03099.
Positioning bushes 03099-50, 03099-60, 03099-61.
Positioning bushes 03099-50, 03099-60, 03099-61.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.