EN
Choose your language

Description

Material

Stainless steel cable gland: Outer part 1.4404, inner part 1.4305.
Plastic cable gland: Polyamide.
Cable gland seal: TPU.
Hose: Polyamide.

Version
Cable gland: bright stainless steel, transparent plastic.
Hose: coated
Note
Washers supplied.
EN 60423 metric thread.
IP rating 66, 68 up to 15 bar, 69K.
Tension relief corresponds to EU standard 62444.
EHEDG certified.
Seal insert ADI - free
Temperature range
Stainless steel cable gland: -40 °C to +85 °C.
Plastic cable gland: -20 °C to +85 °C.
Hose: -20 °C to +95 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche