IT
Choose your Language
Denominazione
Leva a camma
Materiale Corpo base
acciaio inox
Superficie corpo base
lucidatura elettrolitica
Materiale Componente
acciaio inox
A1=Lunghezza maniglia
108
A=Lunghezza maniglia
96
B=Larghezza
33,3
D=Filettatura (inch)
5/16-18
H1=Altezza
28,8
L=Lunghezza filettatura
50
B1
24
Chiave in acciaio
1.4404
Corsa S
1,5
D1
25
D2
11
Dimensioni
2
Forza di serraggio F kN
8
Forza manuale FH N
350
H
18,3
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
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material

Stainless steel A1 version:
Handle stainless steel 1.4308 (AISI 304 equivalent).
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4305 (AISI 303 equivalent).

Stainless steel A4 version:
Handle stainless steel 1.4404 (AISI 316L equivalent).
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4404 (AISI 316L equivalent).

Version
Handle electropolished or abrasive blasted.
Thrust washer, black.
Hinge pin and stud bright.
Note
Plastics are subject to creeping under load (retardation).
Accessory
For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.

Altri clienti hanno acquistato anche