Cam lever aluminium black powder coated 04232-25011A3X30
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Steel or stainless steel version
- Colours: black or ruby red
Sales unit
€11.10
plus sales tax
Added to your shopping cart
Designation
Cam lever
Main
material
aluminium
Surface finish
body
powder coated
Main
colour
black
Component
material
steel
A1=Handle length
108
A=Handle length
96
B=Width
33,3
D=Thread (inch)
5/16-18
H1=Height
28,5
L=thread length
30
B1
24
Clamping
force
F (kN)
8
D1
27,1
D2
11
H
18
Hand
force
FH N
350
Size
2
Thread type
external thread
Travel
S
1,5
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
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Materiale
Impugnatura di getto di alluminio EN AC-46200.
Rondella di pressione in plastica PA 66 GF 35-X rinforzata con fibra di vetro.
Perno dell'asse in acciaio inox 1.4305 (corrisponde a AISI 303).
Vite prigioniera e rondella in acciaio, classe di resistenza 5.8 o acciaio inox 1.4305 (corrisponde a AISI 303).
Versione
Leva verniciata a polvere colore nero.
Rondella di pressione nera.
Perno dell'asse non trattato.
Vite prigioniera e rondella in acciaio blu passivato o acciaio inox lucido.
Rondella di pressione nera.
Perno dell'asse non trattato.
Vite prigioniera e rondella in acciaio blu passivato o acciaio inox lucido.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.